Submeter, Mini Meter, Indoor, Flush Mount, 120/208/240V, Max 200A, Wireless AMR Transceiver, (2) Solid Core Current Transformers, Electric Meter Kit
MDTFW-2SC
Submeter Mini Meter Kit, 120/240 1PH/3W Split Phase, 120/208 2PH/3W (includes Time of Use (TOU**) enabled kWh Wireless AMR Transceiver), (2) Solid Core Current Transformers (CT)
Leviton VerifEye™ Submetering Mini Meter™ line of revenue-grade submeters meet the requirements for all single phase tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits. Integrated wireless AMR transmitters eliminate the need for running wires to each meter, dramatically simplifying installation.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477463314
Electrical Specifications
Amperage : 200 A
Voltage : 120/208/240 VAC 2PH 3W
Product Features
Application : Tenant Billing. Tenant Cost Allocation. Energy Conservation and Cost Reduction.
Type
CTs Included : 2 Solid Core CTs
Communication : Pulse Output
Enclosure : Indoor
Meter Configuration : Single Meter
Product Line : Mini Meters Kit
Product Type : Submeter and Current Transformer(s)
Warranty
Warranty : 5-Year Limited
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Measures kWh
- Revenue-grade—0.5% kWh meter conforms to all applicable standards of ANSI C12.2
- Equipped standard with an Isolated Pulse Output channel for integration with automated meter reading
- Available in indoor flush mount and surface mount enclosures with an integrated wireless transceiver for automated meter reading
- Utilizes revenue-grade solid core CTs
- UL/cUL Listed Energy Usage Monitor per CCN FTRZ
- Five year warranty
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors