MCM06-1LI
DISCONTINUED
600W/VA, 120 Volt AC 60Hz, Single-Pole, Mural Scene-Capable Preset Digital Incandescent / Mag Low-Voltage Rocker Dimmer, LED Locator and Brightness Display - Ivory
Mural Digital Dimmer with Decora rocker-style control is perfect for applications where form and function are of primary importance. The easy-to operate rocker action is effortless when used by people of all ages and abilities, providing a smooth touch while maintaining a switch-like feel. Green LED brightness level indicators add a contemporary ambiance. Mural offers full-range preset dimming with Soft-ON/Fade-OFF switching for incandescent, electronic and magnetic low-voltage lighting as well as fan speed control. All models function as single pole and multi-location when used with remote units.
UPC Code: 07847711480
Country of Origin : Mexico
Product Information
Product Features
Action : Soft-ON/Fade-OFF
Color : Ivory
Color Change Kit : DRKDD-1LI
Feature : Scene-Capable
Light : LED Locator and Brightness Display
Load Rating : 600W/VA
Load Type : Incandescent / Mag Low-Voltage
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : Mural
Switch Cat. No. : MCM06-1LW
Switch Type : Single-Pole
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors