Loading...

Lev-Lok® USB Combination Duplex Receptacle/Outlet, Tamper-Resistant

M56AA-HGG

Lev-Lok Combination Tamper-Resistant Duplex Decora Receptacle and Dual-Port USB Type A-A Charger, NEMA 5-15R, 15A-125V, 2 Pole, 3-Wire Grounding Receptacle – Gray

Lev-Lok employs a simple twist and lock wiring module to provide a safe and secure connection. These devices are pre-wired for 3x faster installations and 5x faster swap outs than traditional wiring. The speed and ease of Lev-Lok allows for optimal time, labor, and cost savings.

The M56AA:

  • Two Type A USB ports with a combined total of 3.6A of charging power
  • Type A USBs are the most recognized and commonly used USB port, used in most desktops, laptops, tablets, etc.
  • Common applications: health care facilities, lobbies & waiting rooms, airports, hospitality, and educational institutions
  • For use with MSTWL Lev-Lok wiring modules only, modules sold separately

Color: Gray

UPC Code: 078477381557
Country of Origin : China
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 2000 VAC

    Grounding : Self-Grounding

    Horsepower Rating : 1/2 hp

    Pole : 2

    Temperature Rise : Max 30°C

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : Maximum Continuous 40°C, Minimum -10°C (w/o impact)

  • Material Specifications

    Body Material : PBT

    Face Material : Thermoplastic

    Ground Clips : Brass

    Ground Contacts : Brass

    Locking Pins : Solid Brass

    Mounting Screws : #6 Plated Steel

    Mounting Strap : Galvanized Steel

    Shutter Material : Thermoplastic

    Shutter Mechanism : Acetal

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Strap Construction : Through-Strap

    Termination : Modular

  • Product Features

    Brand : Lev-Lok

    Color : Gray

    Device Type : Combination Device

    Feature : USB Type A,Tamper-Resistant

    Grade : Heavy-Duty Hospital Grade

    NEMA : 5-15R

  • Standards & Certifications

    Applicable Standards : UL 498, CSA C22.2, No. 42, UL 1310, UL 94, NOM, FCC Class B

    NEMA : WD-1 and WD-6

  • USB Specifications

    Single Port Charging Power : 12W

    Total Charging Power : 18W

    USB Cable Compatible : Type A

    USB Charger : 3.6A

  • Warranty

    Warranty : 5-Year Limited

  • CA2621644
  • CA2624409
  • CA2655707
  • CA2667092
  • CA2677283
  • MX338817
  • US7355117
  • US7357652
  • US7666010
  • US7820909
  • US7868719
  • US8096818
  • US8242362
  • US9368982
  • US9496726

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications