Loading...

42 Space Indoor Load Center with 100A Main Circuit Breaker

LP410-CBD

DISCONTINUED Suggested Replacement SKUs:
Indoor Load Center with 100A Main Circuit Breaker Factory Installed, 42 Spaces, NEMA 1 Rated. Includes Enclosure, and Door. Designed for use in Canada
  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
  • ORGANIZED – Notches stamped into the enclosure for cable ties promote secure and neat wiring
  • MODERN DESIGN – Features a white, powder coated finish for a sleek, modern appearance
*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Circuit Breakers
UPC Code: 07847792205
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 100 A

    Busbar Material : Copper, Bright Tin-Plated

    Dimensions : 43" H x 14.25" W x 4" D / 45.3" H x 16.25" W

    Enclosure Material : Galvanized Steel, White Powder Coat

    Ground Connection : 4 AWG - 2/0 AWG Cu/Al

    Short Circuit Current Rating : 22 KA

    Spaces / Circuits : 42 / 42

    Supply Connections : 3 AWG - 300 MCM Cu/Al

    Type of Load Center : Main Breaker

    Voltage : 120/240 VAC

    Weight : 32.8 lbs / 22.3 lbs

  • Environmental Specifications

    CSA : Yes

    NEMA Enclosure Type : NEMA 1 Indoor

    Operating Temperature : 0°C to 40°C

  • Mechanical Specifications

    Busbar Material : Copper, Bright Tin-Plated

    Busbar Rating : 225A

    Dimensions : 43" H x 14.25" W x 4" D / 45.3" H x 16.25" W

    Enclosure Material : Galvanized Steel, White Powder Coat

    Ground Connection : 4 AWG - 2/0 AWG Cu/Al

    NEMA Enclosure Type : NEMA 1 Indoor

    Operating Temperature : 0°C to 40°C

    Supply Connections : 3 AWG - 300 MCM Cu/Al

    Weight : 32.8 lbs / 22.3 lbs

  • Product Features

    Color : White

    Type : Indoor Without Window

    Warranty : 10-Year Limited

  • Standards & Certifications

    CSA : Yes

  • Standards and Certifications

    Amperage : 100 A

    Short Circuit Current Rating : 22 KA

    Spaces / Circuits : 42 / 42

    Type of Load Center : Main Breaker

    UL 50 : Yes

    UL 67 : Yes

    Voltage : 120/240 VAC

  • US11887798

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Presents: The Leviton Load Center

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications