Loading...

225A 2-Pole Hydraulic Magnetic Main Circuit Breaker

LM225

DISCONTINUED Suggested Replacement SKUs:

225A 2-Pole Main Circuit Breaker with Hydraulic Magnetic Trip Technology. 120/240V, 22kA Interrupt Rating

HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating *For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Load Centers only

UPC Code: 078477816103
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Amperage : 225 A

    Breaker Technology : Hydraulic Magnetic

    Short Circuit Current Rating : 22 KA

    Type : Main

    Voltage : 120/240 VAC

  • Mechanical Specifications

    Weight : 2.83 lbs.

    Wiring : 6 AWG - 300 MCM Cu/Al

  • Product Features

    Warranty : 10-Year Limited

  • Standards & Certifications

    CSA-C22.2 No. 5-02 : Yes

    EMC Compatibility : Yes

    FCC : Yes

    RoHS : Yes

    UL 489 : Molded Case Circuit Breakers

Related Videos

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications