200A 2-Pole Thermal Magnetic Main Circuit Breaker
LM200-T
200A 2-Pole Main Circuit Breaker with Thermal Magnetic Trip Technology. 120/240V, 22kA Interrupt Rating
- SAFE – Provides overload and short circuit protection for your home electrical system
 - CONVERTIBLE – All Leviton Load Centers come standard with 225A bussing, making it easy to adapt to project scope changes on the fly without changing load centers
 - PROPRIETARY – Designed for use with Leviton Load Centers
 - MODERN DESIGN – Matches our Indoor Load Center's white powder coated finish for a sleek, modern appearance
 
*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Load Centers only
Product Information
Electrical Specifications
Amperage : 200 A
Breaker Technology : Thermal Magnetic
Operating Temperature : -40C to +70C
Short Circuit Current Rating : 22 KA
Type : Main
Voltage : 120/240 VAC
Mechanical Specifications
Weight : 2.83 lbs.
Wiring : 6 AWG - 300 MCM Cu/Al
Product Features
Warranty : 10-Year Limited
Standards & Certifications
CSA-C22.2 No. 5-02 : Yes
EMC Compatibility : Yes
FCC : Yes
RoHS : Yes
UL 489 : Molded Case Circuit Breakers
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors