LFD20-30B
DISCONTINUED
Discontinued Product. LED, LEO Fresnel, 200W, 3200K. PowerCON Input & Output. Supplied with Bare wire cable and gel frame. Includes Color Frame, Safety Guard, Safety Cable, and 36” cord with NEMA 5-15 (Edison/PBG) Plug. Color: Black.
The Leviton LEO LED Fresnel is suitable for theaters and TV studios and reduces energy costs using the latest high-efficient LED module and PWM dimming power source. The 200 Watt, white light dimming Fresnel spotlight provides high lumen output and close-to-skin tone color rendering. The fixture features an intuitive dialing control knob and a 2.8” LCD screen showing the DMX address, LED engine temperature, dimming value, show and control modes and at a glance for easy and direct operations.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477742129
Electrical Specifications
Voltage : 100/240 VAC
Wattage/VA : 230
Product Features
Color Temperature : 3200K White
Control Style : DMX
Lamp Type : LED 200W
Product Category : Fixtures
Product Line : LEO LED
Product Type : Fresnel
Style : Fresnel
Features & Benefits
- Circular light beam similar to Tungsten halogen fixtures
- Available in warm white and daylight color temperatures
- Guaranteed color consistency between units and over time
- High-performance LED fixture
- High quality light output
- No multi-color shadows
- Optical zoom models with 8-22° cone of light adjustable field angles
- 1-5 channel DMX control
- ETL, cETL, CE listed
- RDM compatible
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors