42 Space Indoor Load Center Cover and Door with Window
LDC42-W
Door and Cover for 42 Space Indoor Load Center with Observation Window, NEMA 1 Rated. Mounting Hardware Included
White powder coating contains up to 25% post-consumer recycled plastic, mitigating plastic waste and reducing carbon emissions
- MODERN DESIGN - Features a white, powder coated finish for a sleek, modern appearance
- OBSERVATION WINDOW - Provides at-a-glance operational status of circuit breakers. Easily identify when a breaker has tripped, and the type of fault with intuitive LED diagnostics
*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Load Centers only
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477821893
RoHS Compliant : Yes
Mechanical Specifications
Dimensions : 32" H x 15.5" W
NEMA Enclosure Type : NEMA 1 Indoor
Spaces / Circuits : 42 / 42
Weight : 22.3 lbs.
Product Features
Color : White
Type : Window Door
Warranty : 10-Year Limited
Standards & Certifications
UL 50 : Yes
UL 50E : Yes
UL 67 : Yes
UL 869A : Yes
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors