Loading...

Smart Breaker Data Hub

LDATA

DISCONTINUED Suggested Replacement SKUs:
Integrated with the MyLeviton app, the Smart Breaker Data Hub uses either Wireless or Ethernet connectivity to send data from smart circuit breakers in your Leviton Load Center to the cloud, offering powerful analytics and alerts, real-time energy consumption data, and the ability to remotely turn off individual circuits from anwhere
  • EASY - Install into your Leviton Load Center to make it smart
  • SMART - Wi-Fi® or Ethernet connection options for remote monitoring and tripping capabilities, remote firmware updates and more
  • INTUITIVE - My Leviton offers single app control of the control of the Leviton Smart Load Center and the Decora Smart™ Wi-Fi® product lines

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477822883

  • Electrical Specifications

    Amperage : 15 A & 20 A

    Pole : 1

    Voltage : 120 VAC

Patents

  • US12212968
  • US11889314
  • US11638157
  • MX414179
  • US12230953

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Answer Series: Installing Your New Data Hub

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications