Loading...

25A 2-Pole Smart GFPE Hydraulic Magnetic Branch Circuit Breaker

LB225-ES

25A 2-Pole Smart GFPE Branch Circuit Breaker with Hydraulic Magnetic Trip Technology and Plug-On Installation. 120/240V
  • SMART – Integrated with the My Leviton app, Leviton smart circuit breakers provide insightful data on home energy consumption, enhanced safety, and whole home solutions in conjunction with other smart Leviton products
  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating
  • SAFE – Leviton GFCI, AFCI and dual-function circuit breakers feature patented reset lockout technology, and will not reset if ground or arc fault protection is comprimised
*Designed for Leviton Load Centers only
UPC Code: 078477815373
Country of Origin : China

Product Information

  • Electrical Specifications

    Amperage : 25 A

    Breaker Technology : Hydraulic Magnetic

    Pole : 2

    Short Circuit Current Rating : 10 KA

    Type : GFPE

    Voltage : 120/240 VAC

  • Mechanical Specifications

    Dimensions : 3.9" H x 2.0" W x 3.1" D

    Weight : 0.85 lbs.

    Wiring : All Plug-on

  • Product Features

    Smart : Yes

    Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)

  • Standards & Certifications

    CSA-C22.2 No. 5-02 : Yes

    EMC Compatibility : Yes

    FCC : Yes

    RoHS : Yes

    UL 489 : Molded Case Circuit Breakers

  • US11342152
  • US11818582
  • US8599522
  • US10262826
  • US11297506
  • US12212968
  • US11545327

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Answer Series: Diagnosing Your Circuit Breaker
Leviton Answer Series: Installing Your New Data Hub

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications