Loading...

15A 2-Pole GFPE Hydraulic Magnetic Branch Circuit Breaker

LB215-EP

15A 2-Pole GFPE Branch Circuit Breaker with Hydraulic Magnetic Trip Technology and Plug-On Installation. 120/240V

  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating
  • SAFE – Leviton GFCI, AFCI and dual-function circuit breakers feature patented reset lockout technology, and will not reset if ground or arc fault protection is comprimised
  • INTUITIVE – LEDs communicate trip condition and type of fault, and remain illuminated even when tripped

*Designed for Leviton Load Centers only

UPC Code: 078477814789
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Breaker Technology : Hydraulic Magnetic

    Pole : 2

    Short Circuit Current Rating : 10 KA

    Type : GFPE

    Voltage : 120/240 VAC

  • Product Features

    Smart : No

    Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)

  • Standards & Certifications

    EMC Compatibility : Yes

    FCC : Yes

    RoHS : Yes

    UL 489 : Molded Case Circuit Breakers

  • US11545327
  • US11342152
  • US8599522
  • US10262826

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Answer Series: Diagnosing Your Circuit Breaker
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications