Loading...

30A 1-Pole Standard Thermal Magnetic Branch Circuit Breaker

LB130-T

30A 1-Pole Standard Branch Circuit Breaker with Thermal Magnetic Trip Technology and Plug-On Installation. 120/240V

  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • INTUITIVE – Color indicators in the handle show operational status at-a-glance
  • COMFORTABLE – Rocker-style switches require less activation force than traditional circuit breakers

*Designed for Leviton Load Centers only

UPC Code: 078477644645
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 30 A

    Breaker Technology : Thermal Magnetic

    Pole : 1

    Short Circuit Current Rating : 10 KA

    Type : Standard

    Voltage : 120 VAC

  • Product Features

    Dimensions : 3.9" H x 1.0" W x 3.1" D

    Smart : No

    Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)

    Weight : 0.42 lbs.

    Wiring : All Plug-on

  • Standards & Certifications

    EMC Compatibility : Yes

    FCC : Yes

    RoHS : Yes

    UL 489 : Yes

  • MX391521

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Answer Series: Diagnosing Your Circuit Breaker
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications