Loading...

20A 1-Pole 2nd Gen Smart Branch Circuit Breaker with Remote Control

LB120-ST

2nd Gen Smart Branch Circuit Breaker with Remote Control (ON/OFF) and Plug-On Installation. 120 VAC.

  • SMART - Integrated with the My Leviton app, Leviton Smart Circuit Breakers provide insightful data on home energy consumption, enhanced safety, and whole home solutions in conjunction with other smart Leviton products
  • CONTROL - Remotely turn 2nd Gen Smart Circuit Breakers ON or OFF; setup custom circuit scheduling based on time/day to save energy
  • EASY - Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • PROPRIETARY - Designed for use with the Leviton Load Center. Leviton 2nd Gen Smart Circuit Breakers require a Whole Home Energy Monitor (LWHEM) to operate

Have Questions? Search the knowledge base. *Designed for Leviton Load Centers only

UPC Code: 078477187401
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Breaker Technology : Thermal

    Pole : 1

    Short Circuit Current Rating : 10 KA

    Type : Smart

    Voltage : 120 VAC

  • Product Features

    Dimensions : 3.9" H x 1.0" W x 3.1" D

    Smart : Yes

    Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)

    Weight : 0.42 lbs.

    Wiring : All Plug-on

  • Standards & Certifications

    EMC Compatibility : Yes

    FCC : Yes

    RoHS : Yes

    UL 489 : Yes

  • MX409401
  • US11818582
  • US8599522
  • US10262826
  • MX391521
  • US12212968

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Whole Home Energy Management Simplified with the Leviton Load Center + My Leviton App

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications