15A 1-Pole Smart GFPE Hydraulic Magnetic Branch Circuit Breaker
LB115-ES
15A 1-Pole Smart GFPE Branch Circuit Breaker with Hydraulic Magnetic Trip Technology and Plug-On Installation. 120V
- SMART – Integrated with the My Leviton app, Leviton smart circuit breakers provide insightful data on home energy consumption, enhanced safety, and whole home solutions in conjunction with other smart Leviton products
- EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
- HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating
- SAFE – Leviton GFCI, AFCI and dual-function circuit breakers feature patented reset lockout technology, and will not reset if ground or arc fault protection is comprimised
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477815298
Electrical Specifications
Amperage : 15 A
Breaker Technology : Hydraulic Magnetic
Pole : 1
Short Circuit Current Rating : 10 KA
Type : GFPE
Voltage : 120 VAC
Product Features
Dimensions : 3.9" H x 1.0" W x 3.1" D
Smart : Yes
Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)
Weight : 0.42 lbs.
Wiring : All Plug-on
Standards & Certifications
CSA-C22.2 No. 5-02 : Yes
EMC Compatibility : Yes
FCC : Yes
RoHS : Yes
UL 489 : Yes
UL 943 : Yes
Patents
- US11342152
- US11818582
- US8599522
- US10262826
- US11297506
- US12212968
- US11545327
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Answer Series: Diagnosing Your Circuit Breaker
Leviton Answer Series: Installing Your New Data Hub
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors