L8614
Rotating Eye, Closed Mesh, Double Weave, Heavy Duty, Pulling Wire Mesh Grip 6.00 - 6.99 Cable Dia.Range, Medium Length
These grips feature a double weave of galvanized steel strands for greater strength and added mesh contact with the cable. Leviton Double Weave Pulling Grips are designed to handle longer or heavier pulling jobs such as installation of underground cables, communication lines, and service lines. Double Weave Pulling Grips have a forged steel compact rotating eye which can be attached to a swivel.
Product Information
Material Specifications
Grip Material : Galvanized Steel
Mechanical Specifications
Approx. Break Strength : 48,000
Bale Length : 10
Cable Range : 6.00 - 6.99
Duty : Heavy
Eye Type : Rotating Eye
Mesh Length : 66
Mesh Style : Closed
Weave : Double
Workload Safety Factor (lbs) : 9,600
Product Features
Device Type : Pulling Grip
Standards and Certifications
Standards and Certifications : CSA
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors