Pulling Grip, 0.50-0.62"
L8601-100
Pulling, Rotating Eye, Double Weave, Standard Length, Galvanized Steel, 0.5"-0.62" Cable Diameter Range - Breakload is 5600 LBS
- Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
- Pulling grips are reusable devices for pulling bare conductors, insulated wires, synthetic rope, wire rope, and fiber optic cable
- All pulling grip designs are fully tested to meet published break ratings without slipping
Product Information
Mechanical Specifications
Approx. Break Strength : 5600LBS
Bale Length : 7.1 in (180 mm)
Cable Range : 0.5"-0.62"
Duty : Medium
Eye Type : Rotating Barrel Eye
Mesh Length : 16.0"
Mesh Style : Closed
Standards and Certifications : UL
Weave : Double Weave
Workload Safety Factor (lbs) : 1,867 lbs @ 3:1 (847 kgs @ 3:1)
Product Features
Device Type : Pulling Grip
Material Specifications
Mesh Material : Galvanized
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors