Strain Relief Grip, 2.19-2.31"
L7744-100
                                    Strain Relief, Multi-Weave (Single/Double), Stainless Steel Mesh, Aluminum Cord Grip, 2.19"-2.31" Cable Diameter Range, 2.5" NPT Size, 16.5" Mesh Length
                                    
                            - Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
 - Strain relief grips are used to connect cable or flexible conduit to electrical enclosures and equipment and resist pull out
 - These grips reduce pulling tension, flexing, twisting, and bending that can cause system damage
 
Product Information
                                Updated
                            
                        Mechanical Specifications
Cable Range : 2.19"-2.31"
Duty : Light
Eye Type : Straight Male
Hub Thread Size : 2.5" NPT
Mesh Length : 16.5"
Mesh Style : Closed
Standards and Certifications : UL
Weave : Double
Product Features
Device Type : Deluxe Cord Strain Relief
Material Specifications
Mesh Material : Stainless Steel Wire
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors