Loading...
Product added to your list. To view the list, Click Here

iSeries e (2) 96 Dimmer Rack, 120V

IER2X-130

DISCONTINUED

iSeries e, (2) 96 circuit racks, 120V, 2.4kw, 3-phase, Dual cross bussed, standard configuration w/ hand held terminal mount

The Leviton iSeries e™ line of dimmer products introduces a cost effective approach to the standard iSeries™ line. Providing intelligent, self-regulating dimmer modules that distribute control electronics throughout the rack with advanced functions for feedback. The same resilient mechanical design as the standard iSeries™, the iSeries e™ delivers a highly featured dimmer rack for less cost.

Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
UPC Code: 078477638996
Country of Origin : United States

Product Information

  • Electrical Specifications

    Voltage : 120 VAC

    Wattage Per Channel : 2400

  • Product Features

    Circuits/Channels : 96

    Product Category : Dimmer Packs/Racks

    Product Line : iSeries e

    Product Type : High Density Rack

  • Houses 96 dimmers in a compact single column configuration
  • Standard 500 microsecond filter chokes
  • Optional redundant Control Module provides seamless backup for each rack
  • All rack configuration data is stored in the rack electronics – changing control modules does not require any reprogramming
  • Optional Hand Held Terminal provides feedback and control at each rack or remotely; the Terminal’s display is visible through the rack door
  • Stores 100 timed Backup Looks
  • Stores 12 Looks for house or stage
  • Stacked design provides fresh cooling air to each module, allows full frontal access to interior wiring and terminations
  • Simple rack-to-rack bussing
  • Built-in Panic Function for each dimmer
  • 120V Units, UL Listed and C-UL Listed
  • Compatible with Leviton Dimension® Controllers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications