20 Amp SmartlockPro® Isolated Ground GFCI Receptacle/Outlet, Industrial Grade, Tamper-Resistant
GFTR2-IGE
SmartlockPro Self-Test Isolated Ground GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Industrial Specification Grade, Tamper-Resistant, Power Indication, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Black
Color: Black
Product Information
Electrical Specifications
Amperage : 20 A
Grounding : Self Grounding
Pole : 2.0
Short Circuit Current Rating : 10kA
Voltage : 125 VAC
Wire : 3.0
Environmental Specifications
Operating Temperature : -35C to +66C
Horsepower Rating (AC)
Horsepower Rating : 1 HP
Material Specifications
Grounding Screw : Plated Steel
Line Contacts : Brass
Shutter Mechanism : Delrin® Acetal
Strap Material : Galvanized Steel
Terminal Clamp : Brass
Terminal Screws : Plated Steel
Mechanical Specifications
Product ID : Ratings are permenantly marked on device
Screw Terminal Torque : 14-18 in-lb
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Trip Level : Class A, 5mA plus or minus 1mA
Product Features
Brand : SmartlockPro
Color : Black
Device Type : Duplex Receptacle Outlet
Feature : Power Indication
Function : Isolated Ground GFCI
Grade : Extra Heavy-Duty Hospital Grade
Standards & Certifications
ANSI : C-73
NEMA : 5-20R
Warranty
Warranty : 2-Year Limited
- CA2621644
- CA2677283
- CA2865659
- MX302458
- MX308495
- US7355117
- US7697252
- US7820909
- US7868719
- US8242362
- US8587914
- US8599522
- US9053886
- US9077091
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors