Loading...

15 Amp GFCI Cord Set, 3 Foot, Manual Reset

GFM15-3C

DISCONTINUED Suggested Replacement SKUs:

15 Amp, 120 Volt, 3 ft. Heavy Duty Cord Set, Black & White Plug (5-15P) and Connector (5-15R), Straight Blade, Manual Reset GFCI Device, 12/3 SJTW Cord

Portable GFCI Devices from Leviton are now sleeker and more rugged than ever! And, while these devices are fully OSHA compliant for use on job sites, they are also perfect for use in a variety of temporary power applications, such as recreation vehicles, marine vehicles, portable pools, portable generators, submersible pumps, vending machines and more.

UPC Code: 078477641026
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3/4 Horsepower

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : 2 kA

    Grounding : GFCI Ground Fault

    Pole : 2

    Short Circuit Current Rating : 2kA

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Trip Level : 5mA plus or minus 1mA

    Voltage : 120 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -35C to +66C

  • Material Specifications

    Blades/Contacts : Brass

    Body Material : Polycarbonate

    Color : Yellow

  • Mechanical Specifications

    Cord Length : 3 FT.

    Cord Type : 12-3 SJTW Yellow

    Product ID : Ratings marked on device label

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Color : Yellow

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No.42 & No. 144

    CSA C22.2 : File LR-57811

    NEMA : WD-6

    NOM : 057

    UL 498 : File E-48380

    UL 943 : Class A (GFCI)

    Warranty : 2-Year Limited

Related Videos

Portable GFCIs

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications