15 Amp GFCI Cord Set, 6 Foot, Automatic Reset
GFA15-6C
15 Amp, 120 Volt, 6 ft. Cord Set, Molded-On NEMA Plug (5-15P) and Connector (5-15R), Straight Blade, Automatic Reset GFCI Device, 14-3 SJTW Cord
Portable GFCI Devices from Leviton are now sleeker and more rugged than ever! And, while these devices are fully OSHA compliant for use on job sites, they are also perfect for use in a variety of temporary power applications, such as recreation vehicles, marine vehicles, portable pools, portable generators, submersible pumps, vending machines and more.
Product Information
AC Horsepower Ratings
At Rated Voltage : 3/4 Horsepower
Electrical Specifications
Amperage : 15 A
Current Interrupting : 2 kA
Grounding : GFCI Ground Fault
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Trip Level : 5mA plus or minus 1mA
Voltage : 120 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL94
Operating Temperature : -35°C to 66°C
Material Specifications
Blades/Contacts : Brass
Body Material : Polycarbonate
Color : Black
Mechanical Specifications
Cord Length : 6 FT.
Cord Type : 14/3 SJTW
Product ID : Ratings marked on device label
Product Features
Color : Black
Standards and Certifications
ANSI : C-73
CSA C22.2 : File LR-57811
NEMA : WD-6
NOM : 057
UL 498 : File E-48380
UL 943 : Class A (GFCI)
Warranty : 2-Year Limited
Related Videos
Portable GFCIs
How to Use a Leviton Portable GFCI Cord Set
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors