Loading...

15 Amp GFCI Cord Set, 37 Foot, Automatic Reset

GFA15-37E

DISCONTINUED

15 Amp, 120 Volt, 37 ft. Cord Set, Molded-On NEMA Plug (5-15P) and No Connector, Straight Blade, Automatic Reset GFCI Device, 14-3 SJTW Cord

Portable GFCI Devices from Leviton are now sleeker and more rugged than ever! And, while these devices are fully OSHA compliant for use on job sites, they are also perfect for use in a variety of temporary power applications, such as recreation vehicles, marine vehicles, portable pools, portable generators, submersible pumps, vending machines and more.

UPC Code: 078477399293
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3/4 Horsepower

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : 2 kA

    Pole : 2

    Trip Level : 5mA plus or minus 1mA

    Voltage : 120 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -35°C to 66°C

  • Material Specifications

    Blades/Contacts : Brass

    Body Material : Polycarbonate

    Cord Type : 14/3 SJTW

  • Mechanical Specifications

    Product ID : Ratings marked on device label

  • Standards and Certifications

    ANSI : C-73

    CSA Standard : C22.2 No 144

    NEMA : WD-6

    NOM : 057

    UL 498 : File E-48380

    UL 943 : Class A (GFCI)

  • Rainproof, Outdoor rated GFCI Module.
  • Fully complies with NEC and OSHA regulations for construction sites.
  • Automatically resets to ON when plugged in or after power interruption.
  • Power Indicator lamp goes OFF if GFCI trips, power is interrupted or line cord is unplugged.
  • Open-Neutral Protection immediately trips the GFCI if the neutral conductor on the line side is opened, eliminating the possibility of the GFCI Cord Set having a live hot leg.
  • Inline GFCI unit features a rainproof, ultrasonically welded enclosure to ensure long service life.
  • UL Recognized Component.
  • CSA Certified.

Related Videos

Portable GFCIs
How to Use a Leviton Portable GFCI Cord Set

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications