Concrete Floor Box Flip Lid Door, Duplex
FBCR1-FLB
1-Gang Flip Lid for Duplex Receptacles, 1 Locking Door, Hinged, Brass, To Be Used With Leviton Concrete Floor Box Cat. Nos FBDR1, FBDR2, FBDR3, FBHR1, FBHR2, and FBHR3
- For use with Duplex Receptacles
- Flush to the floor - once floor box is buried and cured, the tile ring and plates can be installed flush to the finished floor
UPC Code: 078477985427
Country of Origin : China
Product Information
Material Specifications
Cover Material : Brass
Mounting Screws : Brass
Mechanical Specifications
Dimensions : 3.93 inch x 2.98 inch x 0.25 inch thick
Product Features
Color : Brass
Device Type : Cover Plate
Gasket : Neoprene
Receptacle Compatibility : Any standard duplex receptacle
Warranty
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors