Loading...

OPT-X™ SDX Engage Low Loss Fiber Cassettes

ENSDX-CAS

Leviton SDX Cassettes are pre-terminated, pre-tested, and come with 12-fiber MTP connectors on the back that break out to single connectors on the front. Cassettes are custom built to your specifications. Select from a variety of connectors including LC and SC to meet your specific application needs.

Configure a cassette »

Country of Origin : Please Contact Customer Service

Product Information

  • Every fiber component is factory terminated and pre-tested using automated procedures to ensure product quality
  • Standard MTP connector terminates 12 fibers; other MTP fiber counts available upon request
  • 12-F Applications: Universal Polarity MTP-to-LC Cassettes; require method B trunks with one cassette on each end
  • Support up to 24 fibers
  • Select from a variety of fiber types including single-mode, multimode, and laser-optimized multimode
  • Uses bend-insensitive single-mode and multimode fiber
  • All discrete connectors (LC, SC, ST, MU, etc.) are heat cured and use ceramic ferrules and sleeves for consistent performance

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications