Loading...

No-Neutral Decora Smart Switch, Requires MLWSB Wi-Fi Bridge

DN15S-1BW

Decora Smart No-Neutral Switch, single pole, 3-way, or multi-location when used with the DAWSC Wire-Free Anywhere Switch Companion. 15 Amp General Use, 5A LED/CFL/Electronic Ballast, 1500W Incandescent/Halogen, 15 Amp Magnetic Ballast, ¾ HP Motor - White

  • RETROFIT SOLUTION: For use in homes without neutral wiring in the wallbox, requires MLWSB Decora Smart Wi-Fi Bridge (sold separately)
  • MY LEVITON APP: Use for scheduling and remote control (requires MLWSB Wi-Fi Bridge)
  • CHOICE OF VOICE: Works with Hey Google, Amazon Alexa or Apple HomeKit/Siri (requires MLWSB Wi-Fi Bridge)
  • WIRE-FREE 3-WAY: Add Wire-Free Multi-location control when paired with optional Anywhere Switch Companion (DAWSC)
UPC Code: 078477574393
Country of Origin : China

Product Information

  • Electrical Specifications

    Load Rating : 15A General Use, 5A LED/CFL, 5A Electronic Ballast, 1500W Incand/ Halogen, 15A Magnetic Ballast, ¾ HP Motor

    Neutral Required : No

    Termination : Wire Leads

    Voltage : 120 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT-0S in White, Ivory, Light Almond, Gray, Black and Brown

    Strap Material : Metal

  • Product Features

    Brand : Decora Smart Wi-Fi

    Bridge Required : Yes

    Device Type : In-Wall Smart Dimmer Switch

    Grade : Residential

    Hub Required : No

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM

  • Warranty

    Warranty : Two-Year Limited

  • Control your lights from anywhere using the free My Leviton app for iOS and Android
  • Connects to required Decora Smart Wi-Fi Bridge, MLWSB
  • Simplify control of your home - schedule lights and connected loads to turn ON/OFF at specific times, group your smart devices, and create scenes to activate multiple lights at once
  • Works with Amazon Alexa, Hey Google, or Apple HomeKit/Siri via a Decora Smart Wi-Fi Bridge
  • Ease of installation with a product depth of 1.3” and wire leads
  • Off Means Off – Low-wattage LED bulbs always turn off
  • 6 color choices ensure a perfect match with other Decora devices
  • Pre-set schedules live inside each device, so your schedules run even during a temporary internet outage
  • Single-pole and support for 3-way/multi-way applications with wire-free DAWSC Anywhere Switch Companion (requires Decora Smart Wi-Fi Bridge) 
  • Using My Leviton, control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
  • Neutral wire not required for installation

  • US10048653

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leave the Dark Ages Behind with Leviton Decora Smart Wi-Fi
How to install the Leviton Decora Smart No Neutral Smart Switch, Smart Dimmer Switch and Wi-Fi Bridge
Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video
How-To Identify a Neutral Wire.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications