Loading...

Telephone Wall Phone Wallplate Surface Mount Jack, 1 Modular 6P4C Jack, Screw-Down Connection - Stainless Steel

C0256-SS

Telephone Wall Phone Wallplate Surface Mount Jack, 1 Modular 6P4C Jack, Screw-Down Connection - Stainless Steel

UPC Code: 078477952412
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 1

    Material : 302 Stainless Steel

    Size : Standard

    Type : Hole Device Telephone/Cable

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications