13 Amp Tamper-Resistant British Outlet/Receptacle / Double Pole Switch Combination Device, White
BSRDP-W
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847765922
Electrical Specifications
Amperage : 13 A
Dielectric Voltage : Withstands 2000V per IEC 60884 and SASO 2203
Grounding : Self-Grounding
Type : BS1363 Switched Outlet
Voltage : 250 VAC
Material Specifications
Body Material : Polycarbonate
Contact Material : Brass 0.031 Thick
Face Material : Polycarbonate
Ground Clips : Brass
Grounding Screw : Brass 8-32
Strap Material : Galvanized Steel
Terminal Screws : Brass-M4 X 0.7 Thread
Mechanical Specifications
Ground ID : Green Screw
Line Terminal ID : Marked on device with "L"
Neutral Terminal ID : Marked on device with "N"
Product ID : Ratings permanently marked on device
Terminal Accom. : 14-12 AWG
Product Features
Amperage : 13 A
Color : White
Product Type : Switch/Outlet Combo
Type : BS1363 Switched Outlet
Voltage : 250 VAC
Standards and Certifications
BS : 1362
IEC : 60884-2-3
SASO : 2203
Warranty : 2-Year Limited