Cat 6A Zone U/FTP Cable, LSHF/LSZH, EuroClass Eca, Violet, 3280 ft (1000 m), Reel
AC6-DCZ-ECA-1000VT
Leviton Zone cables exceed the Category 6A performance standards in a channel of up to 70m in length. They are specified to 500MHz and are suitable for use in all Class EA structured wiring cable systems. Zone cables have been designed specifically for the challenges in the data center environment by being smaller and lighter than equivalent conventional cables. Zone cables support 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, voice, and broadband video transmissions at frequencies up to 500MHz.
Color: Violet
Country of Origin : United Kingdom
                            
                            
                          Product Information
Product Features
Category Rating : Cat 6A
Color : Violet
Construction : U/FTP
Flame Rating : Euroclass - Eca,LSHF/LSZH
Length : 3280 ft (1000 m)
Packaging : Reel
- 26 AWG solid annealed copper wire
 - 4 twisted pairs individually screened and cabled together – providing EMI immunity
 - Available in a range of HFFR-LS* jacket materials to suit a variety of installation environments, including CPR fire performance ratings Eca, Dca, Cca and B2ca and color coded for identification
 - Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
 - Designed and manufactured in a carbon neutral facility in the UK
 - Delivered in 100% recyclable packaging
 
* Halogen Free Flame Retardant – Low Smoke
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors