Loading...

9346-M

DISCONTINUED

Discontinued Product. Medium Base Interior Only, Shell Incandescent Lampholder, Key, Single Circuit, -

UPC Code: 07847786719
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Circuit : Single Circuit

    Termination : 2 Terminal Screws

    Voltage : 250 VAC

    Wattage Rating : 250W

  • Material Specifications

    Availability : Distribution

    Interior Material : Phenolic

    Knob Material : Thermoplastic

    Screw Shell Material : Aluminum

    Terminal Screws : Brass

  • Mechanical Specifications

    Construction : Interior Only

    Lamp Socket Base : Medium

    Mandrel Thread : 4-36

    Operator Type : Key

    Sequence : ON-OFF

  • Product Features

    Availability : Distribution

    Circuit : Single Circuit

    Construction : Interior Only

    Lamp Socket Base : Medium

    Operator Type : Key

    Sequence : ON-OFF

    Standards and Certifications : UL/Recognized Component

    Termination : 2 Terminal Screws

    Voltage : 250 VAC

    Wattage Rating : 250W

  • Standards and Certifications

    UL Recognized Component : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications