Loading...

2-Gang Combination, 1-Duplex Outlet/Receptacle 1-Telephone/Cable Wallplate, Standard Size, Thermoset, White

88078

2-Gang 1-Duplex 1-Telephone/Cable .406 Device Combination Wallplate, Standard Size, Thermoset, Strap Mount - White Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
UPC Code: 078477780596
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : White

    Gang : 2

    Material : Thermoset Plastic

    Mount : Strap

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications