8684
Medium Base, One-Piece, Candle Sockets, Incandescent, Fiber Disc Lampholder, , Single Circuit, Back Wired, - Brown
Technical Information
-
General Information
UPC : 078477121139
Electrical Specifications
Availability : Distribution
Circuit : Single Circuit
Color : Brown
Construction : One-Piece
Lamp Socket Base : Medium
Mounting Type : 1/8-27 Solid Hickey
Screw Shell Material : Aluminum
Shell Material : Fiber Disc
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Voltage : 250 VAC
Warranty : 1-Year Limited
Wattage Rating : 660W
Wiring Access : Back Wired
Material Specifications
Availability : Distribution
Color : Brown
Construction : One-Piece
Lamp Socket Base : Medium
Mounting Type : 1/8-27 Solid Hickey
Screw Shell Material : Aluminum
Shell Material : Fiber Disc
Wiring Access : Back Wired
Mechanical Specifications
Circuit : Single Circuit
Lamp Socket Base : Medium
Mounting Type : 1/8-27 Solid Hickey
Termination : 2 Terminal Screws
Voltage : 250 VAC
Wattage Rating : 660W
Wiring Access : Back Wired
Product Features
Availability : Distribution
Color : Brown
Construction : One-Piece
Lamp Base : Medium
Lampholder Type : Candle Socket
Light Type : Incandescent
Screw Shell Material : Aluminum
Shell Material : Fiber Disc
Standards and Certifications : UL/CSA
Warranty : 1-Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors