2-Gang Wallplate, 1-Toggle 1-Telephone, Cable Combination, Standard Size, Thermoset, Ivory
86077
2-Gang 1-Toggle 1-Telephone/Cable .406 Device Combination Wallplate, Standard Size, Thermoset, Strap Mount - Ivory
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Technical Information
-
General Information
UPC : 078477780152
Product Features
Color : Ivory
Gang : 2
Material : Thermoset Plastic
Mount : Strap
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors