Loading...
Product added to your list. To view the list, Click Here

4-Gang No Device Wallplate, Standard Size, Ivory

86057

4-Gang No Device Blank Wallplate, Standard Size, Thermoset, Strap Mount - Ivory Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477779071
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Ivory

    Gang : 4

    Material : Thermoset Plastic

    Mount : Strap

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Blank

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications