15 Amp Duplex Receptacle/Outlet, Hospital Grade, Self-Grounding
8600
Duplex Receptacle Outlet, Extra Heavy-Duty Hospital Grade, Smooth Face, 15 Amp, 250 Volt, Back or Side Wire, NEMA 6-15R, 2-Pole, 3-Wire, Self-Grounding - Brown
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477818695
Nema : 6-15R
AC Horsepower Ratings
Horsepower Rating : 1-1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Nickel-Plated Brass
Color : Brown
Face Material : Nylon
Ground Clips : Nickel-Plated Brass
Grounding Screw : Nickel-Plated Brass 8-32
Line Contacts : Nickel-Plated Brass Triple-Wipe .031 Thick
Strap Material : Brass
Terminal Screws : Nickel-Plated Brass 10-32
Yoke : Nickel-Plated Brass
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Product Features
Color : Brown
Device Type : Duplex Receptacle Outlet
Grade : Heavy-Duty Hospital Grade
NEMA : 6-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
UL498HG : File E13399
Warranty : 10-Year Limited