Loading...

1-Gang Blank Wallplate Oversized, Thermoset, Brown

85114

1-Gang No Device Blank Wallplate, Oversized, Thermoset, Box Mount - Brown Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477776087
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Brown

    Gang : 1

    Material : Thermoset Plastic

    Mount : Box

    Size : Oversized

    Standards and Certifications : UL/CSA

    Type : Blank

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications