Loading...

2-Gang Decora/GFCI Combination Wallplate, Standard Size, Non-Magnetic Stainless Steel

84455-40

2-Gang 1-Duplex 1-Decora/GFCI Device Combination Wallplate, Standard Size, 302 Stainless Steel, Device Mount, - Stainless Steel

UPC Code: 078477780954
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 2

    Material : 302 Stainless Steel

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications