Loading...

1-Gang Telephone/Cable Wallplate, Standard Size, Magnetic Stainless Steel

84013

1-Gang .312 Inch Hole Device Telephone/Cable Wallplate, Standard Size, 430 Stainless Steel, Box Mount, - Stainless Steel

Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

Color: Stainless Steel

UPC Code: 078477430156
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 1

    Material : 430 Stainless Steel

    Mount : Box

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Hole Device Telephone/Cable

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications