Loading...

2-Gang Toggle Switch Wallplate, Standard Size, Antimicrobial Treated Powder Coated Stainless Steel

84009-A40

2-Gang Toggle Device Switch Wallplate, Standard Size, Antimicrobial Treated Powder Coated Stainless Steel

TOUGH: Made durable in order to withstand harsh chemical cleaning products, stringent washings, and UV lights with minimal wear and tear

CLEAN: Antimicrobial additive helps protect the device from the growth of odor-causing bacteria, mold, mildew, and fungi

UPC Code: 078477697085
Country of Origin : China

Product Information

  • Material Specifications

    Color : Stainless Steel

    Material : Stainless Steel coated with Antimicrobial Polyurethane Powdercoating

    Size : Standard

    Type : Toggle Switch

  • Product Features

    Color : Stainless Steel

    Feature : Antimicrobial

    Gang : 2

    Size : Standard

    Type : Toggle Switch

  • Standards and Certifications

    CSA : CSA C22.2 No. 42.1-13

    ISO 22196 : Measurement of Antibacterial Activity on Plastics and Other Non-Porous Surfaces

    JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy

    UL Standard : UL514D

  • Warranty

    Warranty : 10-Year Limited

Related Videos

Antimicrobial Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications