Loading...

2-Gang Duplex Wallplate, Standard Size, Aluminum

83016

2-Gang Duplex Device Receptacle Wallplate, Standard Size, Aluminum, Device Mount, - Aluminum

UPC Code: 078477424308
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Aluminum

    Construction : Metal

    Gang : 2

    Material : Aluminum

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Duplex

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications