1-Gang Blank Wallplate, Standard Size, Aluminum
83014-EXT
1-Gang No Device Blank Wallplate, Standard Size, Aluminum, Box Mount, Foam Gasket, - Aluminum
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Color: Gray
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477868638
RoHS Compliant : Yes
Product Features
Color : Gray
Device : No
Gang : 1
Material : Aluminum
Mount : Box
Size : Standard
Standards and Certifications : UL/CSA
Type : Blank
Warranty : 10-Year Limited