Loading...

15 Amp Duplex Receptacle/Outlet, Hospital Grade, Dual Voltage, Self-Grounding

8200-CI

Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Smooth Face, 15 Amp, 125 Volt, Pre-Wired Leads (hot and neutral), NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Ivory

Color: Ivory

UPC Code: 078477443392
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    Horsepower Rating : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Polycarbonate

    Bushing : Die Cast Aluminum

    Color : Ivory

    Face Material : Nylon

    Ground Clips : Brass

    Grounding Screw : Plated Steel

    Line Contacts : Phosphor Bronze

    Mounting Screws : Steel

    Strap Material : Galvanized Steel with Riveted Ground Contacts

    Terminal Leads : 6", #12 AWG THHN

  • Mechanical Specifications

    Lead Identification : Leads identified in accordance with UL 498

    Product ID : Markings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Pre-Wired Leads (hot and neutral)

  • Product Features

    Color : Ivory

    Device Type : Duplex Receptacle Outlet

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Hospital Grade

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    Warranty : 10-Year Limited

Leaded Devices = Time Savings

"They eliminated the step of us having to add our own leads. So they went straight out of the box and into the install. Was a time saver, as far as I can see...we can have projects with hundreds of devices. So I did like how the Leviton's were grab and go."

- Anthony Parks, Independence Electric

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications