1-Gang Blank Wallplate, Standard Size, Thermoplastic Nylon, Gray
80719-GY
1-Gang No Device Blank Wallplate, Standard Size, Thermoplastic Nylon, Strap Mount, Gray
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477981191
Country of Origin : Please Contact Customer Service
Product Information
Updated
Product Features
Color : Gray
Device : No
Gang : 1
Material : Nylon
Mount : Strap
Size : Standard
Standards and Certifications : UL/CSA
Type : Blank
Warranty : 10-Year Limited