2-Gang Wallplate 1-Toggle 1-Decora/GFCI Combination, Standard Size, Thermoplastic Nylon, Light Almond
80707-T
2-Gang, 1-Toggle, 1-Decora/GFCI. Standard nylon wallplate. Light Almond
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Color: Light Almond
UPC Code: 078477277188
Country of Origin : China
Product Information
Product Features
Color : Light Almond
Gang : 2
Material : Nylon
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited
Related Products
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential