1-Gang Toggle Switch Wallplate, Standard Size, Thermoplastic Nylon, Stamped Emergecy, Red
80701-REW
1-Gang Toggle Device Switch Wallplate, Standard Size, Thermoplastic Nylon, Device Mount, Hot Stamped Emergency, White Lettering Size 3/16-Inch - Red
Product Information
Material Specifications
Material : Nylon
Product Features
Color : Red
Gang : 1
Size : Standard
Text : Emergency
Type : Toggle Switch
Standards and Certifications
CSA : 152105
UL 451 : E13397
Warranty
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors