1-Gang Duplex Outlet/Receptacle Wallplate, Midway Size, Thermoset, Light Almond
80503-T
1-Gang Duplex Device Receptacle Wallplate, Midway Size, Thermoset, Device Mount - Light Almond
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477278321
Product Features
Color : Light Almond
Gang : 1
Material : Thermoset Plastic
Mount : Device
Size : Midway
Standards and Certifications : UL/CSA
Type : Duplex
Warranty : 2-Year Limited