Loading...
Product added to your list. To view the list, Click Here

3-Gang Combination Wallplate, 2-Toggle and 1-Decora/GFCI, Standard Size, Thermoset, Light Almond

80421-T

3-Gang Wallplate/Faceplate, 2-Toggle, 1-Decora, Device. Light Almond

Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

Color: Light Almond

UPC Code: 078477277706
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Light Almond

    Gang : 3

    Material : Thermoset Plastic

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications