Loading...

1-Gang Wallplate, Standard Size, Brass, Light Almond

78080

DISCONTINUED

WALLPLATE, COLD ROLLED STEEL, PAINTED LIGHT ALMOND, STANDARD SIZE 1-GANG VERTICAL LOUVRE STRAP MOUNT.

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

UPC Code: 078477339879
Country of Origin : Mexico

Product Information

  • Product Features

    Color : Brass

    Gang : 1

    Material : Brass

    Mount : Strap

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Louvre Device

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications