Loading...

7080-M

Medium Base Interior Only, Shell Incandescent Lampholder, Push-Through, Single Circuit, -

Instruction Sheet

Technical Information

  • General Information

    UPC : 078477258002

  • Material Specifications

    Circuit : Single Circuit

    Shell Material : Aluminum

    Termination : 2 Terminal Screws

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Mechanical Specifications

    Availability : Distribution

    Interior Material : Phenolic

    Operator Type : Push-Through

    Pushbar Material : Nylon

    Screw Shell Material : Aluminum

    Terminal Screws : Brass

    Termination : 2 Terminal Screws

  • Product Features

    Availability : Distribution

    Circuit : Single Circuit

    Construction : Interior Only

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Shell Lampholders

    Light Type : Incandescent

    Operator Type : Push-Through

    Sequence : ON-OFF

    Standards and Certifications : UL/Recognized Component

    Termination : 2 Terminal Screws

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Standards and Certifications

    UL Recognized Component : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications