Loading...

Cat 6 UTP COO: USA Patch Cords

6D560

Cat 6 UTP COO: USA Patch Cords with a compact plug and boot, feature a narrow profile to support high-density panels and switches. The snagless design makes the patch cords an excellent choice in environments with frequent moves, adds, and changes.

Available in nine colors and in lengths from 1 to 200 feet.

Country of Origin : United States RoHS Compliant: Yes – Click Here

Specifications

Documents

Technical Information

  • General Information

    RoHS Compliant : Yes

  • Product Features

    Product Family : Patch Cords

    Brand : Cat 6 UTP COO: USA

    Category Rating : Cat 6

    Color : White,Yellow,Red,Orange,Violet,Blue,Green,Gray,Black

    Shielding : Unshielded

    Flame Rating : CM

    Packaging : Single

Features & Benefits

  • Tested and verified to meet Cat 6 component requirements for TIA, ISO/IEC, and EN standards.
  • Snagless plug design
  • Stranded conductor for longer flex-life
  • Integrated strain relief
  • Improved plug access in tight spaces
  • Manufactured by Leviton using BERK-TEK™ cable
  • Compatible with Leviton's Secure RJ System
  • Accepts clip-on colored boot markers for network identification

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications