Cat 6A Plenum Patch Cord, 3 ft, Blue
6ASP0-3L
Patching and connecting cords designed for high density applications in environments that require CMP flame rated cables, such as WAPs and other smart building applications. Leviton’s stranded conductor plenum patch cords feature a narrow profile to support traditional and today’s high-density applications. Snagless plug design makes Leviton’s plenum patch cords an excellent choice in environments where moves, adds and changes are frequent. The patch cords provide superior alien crosstalk suppression and protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). They are ideal for use in a UTP Cat 6A system, or as part of a Cat 6A shielded system. All plenum patch cords are available as Make to Order. Other lengths and colors are available by special order, please contact customer service for more information.
Color: Blue
Product Information
Product Features
Product Family : Patch Cords
Category Rating : Cat 6A
Color : Blue
Length : 3 ft (0.91 m)
- Cat 6A component rated
- NFPA-70 Plenum rated
- Cable construction provides excellent alien crosstalk suppression and EMI/RFI protection
- 26 AWG stranded conductors for extended flex life
- Snagless plug design prevents tab breakage
- Outside diameter of 0.223” is easier to manage
- T568B wiring to function in either T568A or T568B application
- Short boot design(24mm) reduces installed bend radius for limited depth applications
- Same cord for UTP or shielded installations
- IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts)
- Cisco UPoE (60 Watts), UPoE+ (90 Watts)
- Power over HDBaseT™ PoH (95 Watts)
- All plenum patch cords are available as Make to Order. Other lengths and colors are available by special order, please contact customer service for more information.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors